text.skipToContent text.skipToNavigation

Catalog No. : DF1020

Description:  100A ,MG, BUSHING, 1 INCH

UPC: 708917125662

MaxGard Accessory Cable Bushing, 100 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here