text.skipToContent text.skipToNavigation

Catalog No. : DD102SP

Description:  BARE TUB RNG TERM 90 DEG SILVER PLT

UPC: 786210649405

Non-Insulated Butt Splice, Length 1.03 Inches, Width .28 Inches, Wire Range 9-8-7 AWG, Copper, Silver Plated, 200 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

Silver

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

9-7 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant