text.skipToContent text.skipToNavigation

Catalog No. : DCL224B-1

Description:  DUST CVR NMT FOR DBL LVR HSG

UPC: 786210791784

Non-metallic dust cover. For use with double-lever housing, series B24, D64, DD108, K12, T24, V10 and V16.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Application

Dust covers tested to 125 degree F

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002314 Cap for industrial connectors

Shape

Rectangular

Documents/Support Tools

Sales Drawing

Click here