text.skipToContent text.skipToNavigation

Catalog No. : DCCU-WH

Description:  1-GANG UNIV FLIP-LID WP CVR WHT 25P

UPC: 42269004290

Single Gang Universal Flip-Lid Weatherproof Receptacle Cover, White, Zinc Alloy, Pack of 25
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Keyhole openings on back enable easy installation on an existing outlet.
  • Durable, die-cast zinc-alloy construction.
  • Suitable for use in wet locations with cover closed.
  • Lockable for security when not in use.
  • Preconfigured for GFCI, the industry's most common outdoor application.
  • Capable of mounting either vertically or horizontally.
  • Easy access to outlet with 130 degree opening

Descriptors

Category

Electrical box covers

Special Features

Included adapter plates offer 12 installation options with 1-gang cover and 25 installation options with 2-gang cover.

Application

Suitable for use in wet locations with cover closed

Specifications

Material

Zinc alloy

Color

White

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

White

With screws

N

Documents/Support Tools

Sales Drawing

Click here