Catalog No. : DCCU-BR
Description: 1-GANG UNIV FLIP-LID WP CVR
UPC: 42269004306
- Keyhole openings on back enable easy installation on an existing outlet.
- Durable, die-cast zinc-alloy construction.
- Suitable for use in wet locations with cover closed.
- Lockable for security when not in use.
- Preconfigured for GFCI, the industry's most common outdoor application.
- Capable of mounting either vertically or horizontally.
- Easy access to outlet with 130 degree opening
Descriptors
Category |
Electrical box covers |
Special Features |
Included adapter plates offer 12 installation options with 1-gang cover and 25 installation options with 2-gang cover. |
Application |
Suitable for use in wet locations with cover closed |
Specifications
Material |
Zinc alloy |
Color |
Bronze |
Knockouts |
0 |
Classifications
Brand Name |
Red Dot |
Standard |
UL E28688 |
Shape |
Rectangular |
Type of fastening |
Cover for screw mounting |
Model |
Mounting cover |
Material |
Other |
Colour |
Other |
With screws |
N |
Documents/Support Tools
Sales Drawing |