text.skipToContent text.skipToNavigation

Catalog No. : DCCG

Description:  SHRNK-WRP HORIZ GFCI CVR SILVR

UPC: 42269812000

Single Gang Weatherproof Receptacle Cover, Silver, Zinc Alloy, 1 GFI Receptacle Horizontal, Device Mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clean cover edges provide good gasket sealing.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Convenient mounting lugs for a variety of mounting methods and securely fastened mounting plates reduce costly call backs.

Descriptors

Category

Electrical box covers

Special Features

Die Cast construction and industrial design combine to product a rugged protective enclosure for devices.

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components, and terminal block in Dry, Damp and Wet Locations.

Specifications

Material

Zinc alloy

Finish

Aluminum lacquer

Color

Silver

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here