text.skipToContent text.skipToNavigation

Catalog No. : DBRS6404060K0/E150

Description:  MG,ILK W/CB,60A,3P4W,3P480V,1.5IN@E

UPC: 708917001157

MaxGard Interlocked Receptacle with Circuit Breaker and Control Contacts, 60 Amp, 3 Pole 4 Wire, 30 480V, 60Hz, Breaker Trip Rating 60 Amp, with 1.5 Inch at E
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll