text.skipToContent text.skipToNavigation

Catalog No. : DBRS611605000

Description:  60A,ILK,2P3W,MG,116,T50,120V,SC

UPC: 708917178118

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 120V, 2 Poles 3 Wire, Breaker Trip Rating 50A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2