text.skipToContent text.skipToNavigation

Catalog No. : DBRS45162500S

Description:  400A,ILK,4P5W,MG,516,T250,S0,3PY208

UPC: 708917257325

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 400A, Voltage 3 Phase Y 120/208V, 4 Poles 5 Wire, Breaker Trip Rating 250A, with Auxiliary Switch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

50 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

4