text.skipToContent text.skipToNavigation

Catalog No. : DBRS340401500

Description:  30A,ILK,3P4W,MG,404,T15,3P480V,SC

UPC: 708917154310

MaxGard Interlocked Receptacle with Circuit Breaker with Screw Cap, 30 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz, Breaker Trip Rating 15 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3