text.skipToContent text.skipToNavigation

Catalog No. : DBRS2516200K0

Description:  200A,ILK,4P5W,MG,516,3PY208V,CC,SC

UPC: 708917305958

MaxGard Interlocked Receptacle with Circuit Breaker, 200 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz, with Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4