text.skipToContent text.skipToNavigation

Catalog No. : DBRS2504200K0

Description:  200A,ILK,4P5W,MG,504,3PY480V,SC,CC

UPC: 708917312314

MaxGard Interlocked Receptacle with Circuit Breaker and Control Contacts, 200 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz, Breaker Trip Rating 200 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4