text.skipToContent text.skipToNavigation

Catalog No. : DBRS242120000

Description:  200A,ILK,3P4W,MG,421,3P440V,SC

UPC: 708917152026

MaxGard Interlocked Receptacle with Circuit Breaker, 200 Amp, 3 Pole 4 Wire, 3 Phase 440V, 60Hz, Breaker Trip Rating 225 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3