text.skipToContent text.skipToNavigation

Catalog No. : DBRS24042000S

Description:  200A,ILK,3P4W,MG,404,3P480V,AUX SW

UPC: 708917312833

MaxGard Interlocked Receptacle with Circuit Breaker and Auxiliary Switch, 200 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3