text.skipToContent text.skipToNavigation

Catalog No. : DBRS150406000

Description:  100A,ILK,4P5W,MG,504,T60,3PY480,SC

UPC: 708917164296

Max-Gard Waterproof Interlock Receptacle with Screw Cap, Voltage 3 Phase Y 480V, Amperage 100A, 4 Poles 5 Wires
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll