text.skipToContent text.skipToNavigation

Catalog No. : DBRS141410000

Description:  100A,ILK,3P4W,MG,414,3P600V,SC

UPC: 708917123347

MaxGard Interlocked Receptacle with Circuit Breaker, 100 Amp, 3 Pole 4 Wire, 3 Phase 600V, 60Hz, Breaker Trip Rating 100 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3