text.skipToContent text.skipToNavigation

Catalog No. : DBRS1404100/900976

Description:  100AMP,ILK,3P4W,MG,404,3P480V 65KV

UPC: 708917269489

Gated Dead Front Interlocked Receptacle and Circuit Breaker with Screw Cap, 100Amp, 3 Wire 4 Pole, 3 Phase 480 Volts, Breaker Trip Rating 100Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll