text.skipToContent text.skipToNavigation

Catalog No. : DBRS1116070K0

Description:  100A,ILK,2P3W,MG,116,T70,K0,120V,SC

UPC: 708917177647

Screw Cap Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 120V, 2 Poles 3 Wire, Breaker Trip Rating 100A, with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2