text.skipToContent text.skipToNavigation

Catalog No. : DBRF620706000

Description:  60A,ILK W/ CB,2P3W,MG,207,250V,FC

UPC: 708917303251

MaxGard Interlocked Receptacle with Circuit Breaker, 60 Amp, 2 Pole 3 Wire, 250V, 60Hz, Breaker Trip Rating 60 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2