text.skipToContent text.skipToNavigation

Catalog No. : DBRF610406000

Description:  60A,ILK,2P3W,MG,104,277V,FC

UPC: 708917268178

Maxgard Interlocked Receptacle with Circuit Breaker, 60Amp, 2 Pole 3 Wire, 277V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll

Standard

UL e57324
UL e57324

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2