text.skipToContent text.skipToNavigation

Catalog No. : DBRF441440000

Description:  400A,ILK,3P4W,MG,414,3P600V,FC

UPC: 708917276005

MaxGard Interlocked Receptacle with Circuit Breaker 400 Amp 3 Pole 4 Wire 3 600V 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3