text.skipToContent text.skipToNavigation

Catalog No. : DBRF4404400K0

Description:  400A,ILK,3P4W,MG,404,0K0,400A TRIP

UPC: 708917303046

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 400A, Voltage 3 Phase 480V, 3 Poles 4 Wire, Breaker Trip Rating 400A, with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3