text.skipToContent text.skipToNavigation

Catalog No. : DBRF440425000

Description:  400A,ILK,3P4W,MG,404,T250,3P480,FC

UPC: 708917151203

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 400A, Voltage 3 Phase 480V, 3 Poles 4 Wire, Breaker Trip Rating 250A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Standard

UL e57324
UL e57324

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3