text.skipToContent text.skipToNavigation

Catalog No. : DBRF3504030K0

Description:  30A,ILK,4P5W,MG,504,0K0,3PY480,FC

UPC: 708917133865

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 30A, Voltage 3 Phase Y 277/480V, 4 Poles 5 Wire, Breaker Trip Rating 30A, with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Standard

UL e57324
UL e57324

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4