text.skipToContent text.skipToNavigation

Catalog No. : DBRF3404030KZ

Description:  30A,ILK,3P4W,MG,404,3P480V,W/SHUNT

UPC: 708917299301

Interlocked Receptacle with Circuit Breaker NEMA 4X - 30AMP, 3P4W, 480V, Control Contacts, Shunt Trip BreakerStandard Bushing 1 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3