text.skipToContent text.skipToNavigation

Catalog No. : DBRF2516200KS

Description:  200A,ILK,4P5W,MG,3PY120/208,FC

UPC: 708917308744

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 200A, Voltage 3 Phase Y 120/208V, 4 Poles 5 Wire, Breaker Trip Rating 200A, with 2 Control Contacts and Auxiliary Switch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4