text.skipToContent text.skipToNavigation

Catalog No. : DBRF24042000Z

Description:  200A,ILK,3P4W,MG,404,00Z,3P480,FC

UPC: 708917274681

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 200A, Voltage 3 Phase 480V, 3 Poles 4 Wire, Breaker Trip Rating 200A, with Shunt Trip
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3