text.skipToContent text.skipToNavigation

Catalog No. : DBRF140710000

Description:  100A,ILK W/CB,3P4W,MG,407,3P250V,FC

UPC: 708917399995

Maxgard Interlocked Receptacle with Circuit Breaker, 100 Amp, 3 Pole 4 Wire, 30 250V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

140 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3