text.skipToContent text.skipToNavigation

Catalog No. : DBRF140407000

Description:  100A ILK 3P4W MG 404 T70 3P480 FC

UPC: 708917334750

Flap Cap Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 3 Phase 480V, 3 Poles 4 Wire, Breaker Trip Rating 70A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3