text.skipToContent text.skipToNavigation

Catalog No. : DBRE6507060K0

Description:  60A,ILK,4P5W,MG,507,0K0,3PY250,XP

UPC: 708917268116

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage Phase 3 Y 125/250V, 3 Poles 4 Wire, Breaker Trip Rating 60A, with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4