text.skipToContent text.skipToNavigation

Catalog No. : DBRE650106000

Description:  60A,ILK,4P5W,MG,501,220/380,XP

UPC: 708917298618

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 60A, Voltage 220/380V, 4 Poles 5 Wire, Breaker Trip Rating 60A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4