text.skipToContent text.skipToNavigation

Catalog No. : DBRE6307060K0

Description:  60A,ILK,3P4W,MG,307,125/250V,XP,CC

UPC: 708917306986

Maxgard Interlocked Receptacle Explosion Proof 60 Amp 3 Pole 4 Wir, 30 600V 60Hz 125/250v
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3