text.skipToContent text.skipToNavigation

Catalog No. : DBRE540715000

Description:  INTLK, XP, 150A CKT

UPC: 708917138839

Gated Dead Front Explosion Proof Interlocked Receptacle and Circuit Breaker, 150Amp, 3 Wire 4 Pole, 3 Phase 250 Volts, Breaker Trip Rating 200Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

150 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll