text.skipToContent text.skipToNavigation

Catalog No. : DBRE3414030K0

Description:  30A,ILK,3P4W,MG,3P600V,XP,CC

UPC: 708917311737

MaxGard Interlocked Receptacle, Explosion Proof with Control Contacts, 30 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Explosion-proof waterproof circuit breaker interlocked receptacle O-ring sealed along with optional control contacts fully UL listed.

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3