text.skipToContent text.skipToNavigation

Catalog No. : DBRE3404030KZ

Description:  30A,ILK,3P4W,MG,404,3P480V,XP,W/SHU

UPC: 708917338963

Explosion Proof Interlocked Receptacle - 30 AMP, 3P4W, 480V, Control Contacts, Shunt Trip Breaker
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3