text.skipToContent text.skipToNavigation

Catalog No. : DBRE340403000

Description:  30A,ILK,3P4W,MG,404,3P480V,XP

UPC: 708917198000

MaxGard Interlocked Receptacle, Explosion Proof, 30 Amp, 3 Pole 4 Wire, 30 480V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Special Features

Explosion-proof waterproof circuit breaker interlocked receptacle O-ring sealed along with optional control contacts fully UL listed.

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here