text.skipToContent text.skipToNavigation

Catalog No. : DBRE331603000

Description:  30A,ILK,3P4W,MG,316,120/208V,XP

UPC: 708917305613

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 30A, Voltage 120/208V, 3 Poles 4 Wire, Breaker Trip Rating 30A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3