text.skipToContent text.skipToNavigation

Catalog No. : DBRE320403000

Description:  30A,ILK,2P3W,MG,204,480V,XP

UPC: 708917198895

Maxgard Interlocked Receptacle, Explosion Proof, 30Amp, 2 Pole 3 Wire, 480V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2