text.skipToContent text.skipToNavigation

Catalog No. : DBRE1517100K0

Description:  100A,ILK,4P5W,MG,517,3PY120/208XPCC

UPC: 708917339205

Explosion Proof Interlocking Circuit Breaker Receptacle, Amperage 100A, Voltage 3 Phase 120/208V, 4 Poles 5 Wire, Breaker Trip Rating 100A, with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4