text.skipToContent text.skipToNavigation

Catalog No. : DBRE150410000

Description:  100A,ILK,4P5W,MG,3PY277/480V,XP

UPC: 708917303671

Explosion-Proof Interlocked Receptacle with Circuit Breaker, Voltage 277V/480V, Amperage 100A, 4 Poles 5 Wires, Standard Bushing I.D. 1-11/16 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4

Documents/Support Tools

Sales Drawing

Click here