text.skipToContent text.skipToNavigation

Catalog No. : DBRE1504/901181

Description:  100A,ILK,4P5W,MG,504,3PY480V,65K

UPC: 708917303916

Explosion-Proof Interlocked Receptacle with Circuit Breaker, Voltage 3 Phase Y 480V, Amperage 100Amps, 4 Poles 5 Wires, Standard Bushing I.D. 1-11/16 Inch, with 65K Breaker
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll