text.skipToContent text.skipToNavigation

Catalog No. : DBRE131610000

Description:  100A,ILK,3P4W,MG,316,120/208V,XP

UPC: 708917305057

MaxGard Interlocked Receptacle, Explosion Proof, 100 Amp, 3 Pole 4 Wire, 120/208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Explosion-proof waterproof circuit breaker interlocked receptacle O-ring sealed along with optional control contacts fully UL listed.

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

208 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3