text.skipToContent text.skipToNavigation

Alternate Catalog No. : DB 202 ST

Catalog No. : DB202ST

Description:  COMP HOTLINE STIRRUP NO1ACSR-3/0STR

UPC: 783786717132

Compression Hot Line Stirrup, #1 ACSR - 3/0 Stranded to #2 Bail, Die D. 10 inches wide. (2) WR289 Wide Range Connectors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Special Features

#2 Bail

Specifications

Connection

Compression

Material

Aluminum/Copper Bail

Finish

Tin Plated Bail

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

10 inches wide

Wire Size

#1 ACSR AWG , 3/0 STR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here