text.skipToContent text.skipToNavigation

Catalog No. : DB118-055PG

Description:  DOUBLE COUNTER BED FOR CONDUIT

UPC: 616013100417

Made or assembled in Canada.

Clamp, Double Bed Cable, Pipe Size 0.55 Inch, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical hangers

Special Features

Not sold in pairs

Application

For metal structures

Specifications

Number Of Holes

0

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

0.55 Inches

ETIM EC000482 Mounting element for support/profile rail

Suitable for

U-profile

Model

Mounting base

With screw accessories

N

Material

Steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here