text.skipToContent text.skipToNavigation

Catalog No. : DB-6994

Description:  COPPER BAR .50 X 11.56 X 6.38

UPC: 783786717224

Flat Copper Bar (U-Shaped) 1/2 inch Thick X 11-9/16 inch Wide X 6-3/8 inch Tall. Body Top is 2 inch Deep with 1-1/4 inch wide Legs on both ends that are 4-3/8 inch long. Top of Main Body is Angled at 20 Degrees to Legs (2-1/2 inch Wide x 7/8 inch Tall). Main Body has 1/2 inch Diameter Hole Centered 7/8 inch from top Edge. Bottom 1-1/2 inch of Outside of legs are only 1-3/64 inch instead of 1-1/4 inch wide with Outside Corner Trimmed at an 45 degree Angle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1/2 x 11-9/16 x 6-3/8 in