Catalog No. : DALB-5-CG
Description: SHRNK-WRP 1 1/2 INCHLB BODY CV GSK
UPC: 42269810747
- Combination packaging of conduit body, cover and gasket reduces handling and inventory costs
- Expanded line covers hub sizes from 1/2 inch to 4 inch
- See-through wrapper provides instant identification and protects product on the job site.
- Red Dot quality in durable, die-cast aluminum construction made to endure the elements.
- Spacious, accessible wiring chamber provides a convenient location to pull conductors and make splices.
- For use with rigid/IMC conduit
- Threaded conduit bodies maintain a weather resistant conduit system when used with covers and gaskets.
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Combination Packaging of Conduit Body, Cover and Gasket Reduces Handling and Inventory Costs |
Application |
For Use with Rigid/IMC Conduit |
Specifications
Material |
Aluminum Die Cast |
Classifications
Brand Name |
Steel City |
Sub Brand |
Iberville |
Standard |
UL E28688 |
Dimensions
Hub Size |
1-1/2 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Bend type LB (Canada) |
Material |
Metal |
Material quality |
Aluminium |
Documents/Support Tools
Sales Drawing |