text.skipToContent text.skipToNavigation

Alternate Catalog No. : ESD324TPPJ2222CS1133

Catalog No. : D324TPPJ2222CS1133

Description:  PAD GEAR 25KV 4WAY SSTEEL 2 1PHTAPS

UPC: 783786435708

Multi-Way Double-Sided Padmount, Three-Phase, 27kV, Four-Way, with (1) Three-Phase MVS Switches (2) Three-Phase MVI Fault Interrupter (1) Single-Phase Fault Interrupter, 200 Amp, Stainless Steel with Customer Specific Modifications CS1133 - 4-Way, Double Door Enclosure, Stainless Steel. (J) to have Two Single Phase Interrupters (on Phase A). Jumper Cables used instead of Multi-Way Buss System.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Side Padmount

Specifications

Voltage Rating

27 kV

Amperage Rating

200 A

Phase

3-Phase

Classifications

Brand Name

ELASTIMOLD