text.skipToContent text.skipToNavigation

Catalog No. : D220LSIT2R

Description:  PBII POWER+ 2000A

UPC: 783164190960

Power+ trip units provide a complete range of standard and optional overcurrent and ground fault protective functions. Power+ trip units use GE's proven technique of measuring true rms currents of both sinusoidal and harmonically distorted waveforms. True rms sensing avoids potential underprotection or overprotection problems associated with peak-sensing tripping systems. The Power+ Trip unit system can be used with optional trip target modules which indicate event types and monitor the health of the trip unit. This trip unit is for use only with new circuit breakers. For replacement trip units, add an "R" to the end of the catalog number.
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

K0

Specifications

Long Time

Adjustable

Short Time

Yes

Instantaneous

Adjustable

Ground Fault

No

Zone Selective Interlock

No

Current Metering

Yes

Communications

Yes

Protective Relays

No

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E11592

CSA File#

LR40350