Catalog No. : D209HDG
Description: STRUT ZBRACKET
UPC: 616013106365
Made or assembled in Canada.
Fitting, Z Shape, Base Length 2-1/8 Inch, Height 1 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Angle brackets |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2-1/8 in |
Height |
1 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
Suitable for |
U-profile |
Model |
Z-element |
With screw accessories |
N |
Material |
Steel |
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
Sales Drawing |