text.skipToContent text.skipToNavigation

Catalog No. : D1200SW10SS6C

Description:  DEEP WIDE SLOT STRUT 316 STAINLESS

UPC: 786210347806

Made or assembled in Canada.

Channel, 12 Gauge, 1-5/8 Inch x 1 Inch, Length 10 Feet, Wider Slotted Type 316 Stainless Steel with 9/16 Inch x 3 Inch Slots on 4 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1 inch

Profile shape

U-profile

Type of perforation

Back perforated

With toothing

N

Snap-off

N

Material

Steel

Colour

None

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here